Product portfolio
The selected altAttribute does not exist!

Modularly configurable RTD industrial thermometer

CombiTemp TFRN

  • User-configurable according to individual requirements
  • Optional with touch display
  • Immersion depth 20 ... 3000 mm
  • 4 … 20 mA, HART or Pt100 output
  • Convenient installation and reliable operation
To the product
The selected altAttribute does not exist!

Precise temperature sensor with touchscreen

PT55

  • Compact and robust design
  • Available immersion depths up to 300 mm 
  • Customized immersion depths on request
  • Convenient installation and simple operation
  • Versions for high media temperatures up to 250 °C available
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
The selected altAttribute does not exist!

Fast-reacting and accurate temperature transmitter

PT20S

  • Very fast response time
  • Highly accurate temperature measurement
  • Integrated 4 ... 20 mA transmitter
  • IO-Link Dual Channel for fast commissioning and valuable additional data
  • Customer-specific immersion depth
To the product
The selected altAttribute does not exist!

Compact temperature transmitter

TE2

  • Compact and rugged design
  • Customer-specific immersion depth down to 3000 mm
  • Precision measurement from -50 ... 250 °C
  • Integrated 4 ... 20 mA transmitter or Pt100 output
To the product
The selected altAttribute does not exist!

Sturdy standard sensor

TCR6

  • Housing DIN form B
  • Immersion depth to 300 mm
  • 4 … 20 mA or Pt100 output
  • Pt100 class A/B, Pt1000-configurable
To the product
The selected altAttribute does not exist!

Modular RTD thermometer for room and ambient temperature

TFR5

  • Sensor made of AISI 316L stainless steel
  • For indoor and outdoor use
  • Optional with display
  • Cable or rigid sensor design
  • Wall or tube mounting
To the product
The selected altAttribute does not exist!

Universal cable sensors for space-saving installation

  • Compact and light for flexible placement
  • Suitable for confined spaces and moving components
  • Pt100 output
  • Compatible to CombiTemp series
To the product

Your benefits
  • Long-term process safety
    • Designed specifically for demanding industrial environments
    • Reliable measurement technology
  • Higher productivity thanks to performant measurement
    • Fast response times and compact designs for optimal positioning 
  • Less effort thanks to the very simple operation
    • Easy to use even without touch display or FlexProgrammer
  • Fast, simple and cost-effective implementation
    • Extensive portfolio of process connections
  • Added value through digital sensor data
    • Easy and fast commissioning
    • Solutions with IO-Link dual channel for maximum process flexibility
    • Additional data thanks to digital sensor link

Applications
  • Temperature monitoring in industrial processes or fluids
  • Detection of room or ambient temperature in indoor or outdoor areas
  • Use in fluid, chemical and process engineering as well as mechanical engineering
  • Use with industrial process connections in piping, heating and water systems as well as in tanks and containers

Technology

Downloads


To the top