Technical data
Electrical data
Shielding
  • no
Number of poles
  • 8
Connectors
  • M8 female connector, angled, screw lock
Mechanical data
Smallest bending radius static
  • 26 mm
Smallest bending radius moved installation
  • 52 mm
Use in cable carriers
  • no
Cable length [m]
  • 5 m
Weight
  • ≤ 175 g
Material
  • PUR
Interface
Data interface
  • Process interface
Environmental conditions
Flame resistance
  • UL 758/1581 (horizontal)
  • UL 758/1581 FT2
Halogen-free
  • DIN VDE 0472 part 815
  • DIN EN 50267-2-1
Resistance to oil
  • DIN EN 60811-2-1, 168 h at 100°C
Operation temperature (static)
  • -25 … +80 °C
Protection class
  • IP 65/67/68 (camera side)

Downloads
Data sheet

Diagrams
Pin assignment

To the top