Technical data
Cable specifications
Signal wires
  • 3 twisted pair signal wires 0.14 mm²
  • 4 wires 0.14 mm²
  • 4 wires 0.22 mm²
Power wires
  • 2 wires 0.5 mm²
Shield
  • Common low capacity shield
  • Paired signal wires shielded
Nominal voltage
  • ≤ 30 VDC
Test voltage
  • Wire/wire: 1500 V eff
  • Wire/shield: 750 V eff
Operating temperature
  • -40...+90 °C (moved cable, UL/CSA: +80 °C)
  • -50...+90 °C (fixed cable, UL/CSA: +80 °C)
Bending radius
  • 7.5 x cable diameter (moved cable)
  • 4 x cable diameter (fixed cable)
Outer diameter
  • 9.4 mm
Colour
  • DESINA-green (RAL 6018)
Weight approx.
  • 110 g/m
Approval
  • UL AWM Style 20236
  • CSA AWM IA/B; IIA/B FT 1
  • UL approval / E63634

Downloads
Data sheet
  • Data sheet – Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m

  • Data sheet – Mating connector M23 (11 pins assigned) 17-pin, CCW with sensor cable HEK 17, length 3 m


To the top