Technical data
Cable specifications
Weight approx.
  • 280 g
Cable length
  • 5 m
Operating temperature
  • -40...+80 °C (fixed cable)
  • -25...+80 °C (moved cable)
Outer diameter
  • ≈ 5.9 mm
Connection
  • Connector M12, 8-pin

Downloads
Data sheet
  • Data sheet – Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

  • Data sheet – Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

  • Data sheet – Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

EPLAN

Drawings
Drawings

To the top