Technical data
Process connection
Instrument connection
  • M30
Process connection
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • SO 2852 (Tri-Clamp), DN 38, Ø 50.5
Material
  • PEEK natural without glass fiber
Surface roughness wetted parts
  • Ra ≤ 1.6 µm
Max. process pressure
  • 20 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Data sheet
CAD

Drawings
Drawings

To the top