Technical data
Process connection
Instrument connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID instrument connection
  • C04
Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID process connection
  • C04
Material
  • FKM
Max. process pressure
  • 40 bar
Material properties
Minimum operating temperature
  • -20 °C
Maximum operating temperature
  • 200 °C
Compliance and approvals
Hygiene
  • FDA compliant

Downloads
Operating Manual
Certificates / approvals
CAD

To the top