Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • G 1 A ISO 228-1 (EH FTL GW2)
BCID process connection
  • T03
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

To the top