Technical data
Mechanical data
Dimensions
  • 52 x 48 x 20 mm
Inner diameter
  • 29 mm
Weight
  • ≤ 140 g
Thread
  • M40 × 1,5
Material
  • Stainless steel 1.4404

Downloads
Quickstart
Operating Manual
CAD

Drawings
Dimension drawing
Schematic diagram

To the top