Technical data
Mechanical data
Inner diameter
  • 46 mm
External diameter
  • 49.5 mm
Material of cover glass
  • PMMA (acrylic glass)
Weight
  • ≤ 41 g
Thread
  • M47 × 0,75
Ø cover glass
  • 38 mm
Length of tube
  • 44 mm
Material
  • aluminum, hard-anodized
Sealing
  • Gomastit 400

Downloads
CAD

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube Adapter A M47 hard anodized

Article no.: 11185373

  • adapter to mount the Tube M47 hard anodized (11185370/11195425) to VCXG.I and VAX cameras
  • thread: M47
  • length 2 mm
The selected altAttribute does not exist! Tube Module 6 mm M47 hard anodized

Article no.: 11185372

  • modular extension of the lens protection
  • thread: M47
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M47 hard anodized

Article no.: 11185371

  • modular extension of the lens protection
  • thread: M47
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M47 hard anodized

Article no.: 11211571

  • modular extension of the lens protection
  • thread: M47
  • length 36 mm

To the top