Technical data
Mechanical data
Inner diameter
  • 55 mm
External diameter
  • 63 mm
Material of cover glass
  • PMMA (acrylic glass)
Weight
  • ≤ 226 g
Thread
  • M60 × 1,5
Ø cover glass
  • 44 mm
Length of tube
  • 31 mm
Material
  • Stainless steel 1.4404

Downloads
Quickstart
Operating Manual
CAD

Drawings
Dimension drawing
Schematic diagram

To the top