Technical data
Mechanical data
Inner diameter
  • 61 mm
External diameter
  • 65 mm
Material of cover glass
  • Corning® Gorilla® glass
Weight
  • ≤ 76 g
Thread
  • M62 × 0,75
Ø cover glass
  • 50 mm
Length of tube
  • 58 mm
Material
  • aluminum, hard-anodized
Sealing
  • Gomastit 400

Downloads
Quickstart
Operating Manual

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube Adapter B M62 hard anodized

Article no.: 11185377

  • adapter to mount the Tube M62 hard anodized (11185374/11701125) to VCXG.I and VAX cameras
  • thread: M62
  • length 2 mm
The selected altAttribute does not exist! Tube Adapter C M62 hard anodized

Article no.: 11193125

  • adapter to mount the Tube M62 hard anodized (11185374/11701125) to VLXT cameras
  • thread: M62
  • length 2 mm
The selected altAttribute does not exist! Tube Module 6 mm M62 hard anodized

Article no.: 11185376

  • modular extension of the lens protection
  • thread: M62
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M62 hard anodized

Article no.: 11185375

  • modular extension of the lens protection
  • thread: M62
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M62 hard anodized

Article no.: 11198906

  • modular extension of the lens protection
  • thread: M62
  • length 36 mm

To the top