Technical data
Fixing
Article number
  • 11053252
Name
  • Mounting Adapter Type C
Description
    • easy camera sidewise mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 61g)
Cable
Article number
  • 11700591
Name
  • 10-GigE DA Cable Copper SFP+/SFP+, 5.0m
Description
    • SFP+ (direct attached)
    • length 5.0 m
Heat sink kit
Article number
  • 11114702
Name
  • Heat Sink Type B
Components
    • heat sink for VLXT cameras

Process interface cable
Article number
  • 11201118
Name
  • shielded cable 12 wires, 2.0 m (ESG 34JP0200GS)
Description
    • shielded cable
    • M12/12-pin female connector
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m
Interface card
Article number
  • 11700594
Name
  • ZVA-DeLock_PCIe_Fiber_SFP+_10-GigE
Description
    • 1 port SFP+
    • chipset: Tehuti TN4010 Controller
    • supported Jumbo Frames: 16 kByte
    • x4 lane interface
Power supply
Article number
  • 11079750
Name
  • Power Supply 24V/1.0A Int. DC Connec
Description
    • power supply 24V/1000mA
    • adapter for EU, US, UK, AU and KR
Power cable
Article number
  • 11048083
Name
  • cable Power Adapter M12/DC Connector
Description
    • adapter cable M12/12-pin to DC connector
    • length 2.0 m

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top