Product portfolio
The selected altAttribute does not exist!

Outdoor and washdown applications

  • Rugged stainless steel (V4A) or all-metal housing
  • High shock and vibration resistance
  • IP 69K long-term seal – proTect+
  • High signal quality in an extended temperature range
Open in product selector
The selected altAttribute does not exist!

High temperature up to 180 °C

  • Sensors with extended temperature range up to 180 °C
  • Versions with integrated and separate evaluation electronics
  • High switching frequencies
Open in product selector
The selected altAttribute does not exist!

High pressure resistant sensors

  • Pressure resistant up to 500 bar
  • Sensor surface made of zirconium oxide (ZrO2/ceramics)
  • High switching frequencies
Open in product selector
The selected altAttribute does not exist!

Sensors immune to welding and magnetic fields

  • For magnetic fields up to 90 mT
  • PTFE-coated front
  • Chrome-plated brass housing
  • Resistant to welding sparks
  • High switching frequencies
To the product
The selected altAttribute does not exist!

ATEX – for potentially explosive areas

  • For environments with flammable gas 
  • ATEX and IECEx certified
  • High repeat accuracy < 0.01 mm
  • Compact design
Open in product selector
The selected altAttribute does not exist!

Marine sensors for on- and offshore applications

  • Certified by DNVGL-CG-0339 for marine applications
  • Corrosion resistant metal housing
  • Wide temperature range from -40 to +75 °C
  • High EMC resistance
  • Integrated diagnostic function
Open in product selector
The selected altAttribute does not exist!

Inductive proximity switches for off-highway machinery

  • Designed for reliability
  • Full industry compliance (EN ISO 14982, EN 13309, ISO 13766)
  • HeavyDuty PUR cable for reliable crimping of heavy vehicle connectors
  • High temperature range  -40 ... 85 °C 
  • Protection class IP 68 / IP 69K
Open in product selector

Your benefits
  • Cost-efficient thanks to long service life
    • Stainless steel housing V4A
    • IP 69K and the proTect+ impermeability concept guarantee 100% impermeability after many temperature cycles
    • Durable laser marking
  • Reliable even when exposed to water splashes and chemicals
    • Proven high chemical resistance - Ecolab tested
    • FDA compliant materials
  • Safety reserves for strong temperature fluctuations
    • Wide temperature range from -40 °C to 180 °C
    • High cleaning temperatures up to 85 °C

Technology

Downloads
Brochures / Catalogs


To the top