Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 8...26 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤50 mA
Pulses per revolution
  • 128 … 4096
Interpolation
  • 1‑fold (single)
  • 2‑fold
  • 4‑fold
  • 8‑fold
  • 16‑fold
  • 32‑fold
Output signals
  • A 90° B + inverted
  • A 90° B, N + inverted
Output stages
  • TTL linedriver (short-circuit proof)
  • HTL push-pull (short-circuit proof)
Output current
  • ≤30 mA
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
System accuracy
  • ±0.2°
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Shaft type
  • ø40...68 mm (through hollow shaft)
Dimensions W x H x L
  • 12 x 16 x 48 mm
Protection EN 60529
  • IP 67 (relating to sealed electronics)
Operating speed
  • ≤10000 rpm
Working distance
  • 0.2 … 0.5 mm (radial), optimal 0,3 mm
Axial offset
  • ±0.5 mm
Material
  • Housing: plastic
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C (fixed cable)
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 11 ms
Weight approx.
  • 390 g
Connection
  • Cable 1 m

Downloads
Data sheet
Quickstart
Declaration of conformity
CAD

To the top