Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Interface
  • EtherCAT
Function
  • Multiturn
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Total resolution
  • ≤ 31 bit
Absolute accuracy
  • ±0.01 ° (ST 18 bit / MT 13 bit)
  • ±0.025 ° (ST 13 bit / MT 16 bit)
Sensing method
  • Optical
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Status indicator
  • 4x LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Flange
  • Synchro flange
Protection EN 60529
  • IP 54
  • IP 65
  • IP 67
Operating speed
  • ≤10000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.03 Nm (+25 °C, IP 65 / IP 67)
  • ≤0.015 Nm (+25 °C, IP 54)
Rotor moment of inertia
  • 20 gcm²
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Material
  • Housing: zinc diecast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 2 ms
Weight approx.
  • 500 g
Connection
  • Flange connector 3xM12

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Bearing flange for encoders with synchro flange (Z 119.035)

Article no.: 10158124

  • For all encoder with synchro flange and 6 mm shaft
  • Material: Aluminium, bare
The selected altAttribute does not exist! Self-tapping grounding screw (Z 119.100)

Article no.: 11177167

  • Self-tapping grounding screw
The selected altAttribute does not exist! Slit coupling (D1=06 / D2=06)
For encoder with solid shaft

Article no.: 11034143

  • Backlash-free and angularly synchronous transmission of rotary motion
  • Medium torsional spring stiffness
  • Small restoring forces
  • Electrically isolating
  • Vibration damping
The selected altAttribute does not exist! Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft

Article no.: 11050507

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft

Article no.: 11065916

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft

Article no.: 10141131

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=06 / D2=06)
For encoder with solid shaft

Article no.: 11069333

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11069337

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
The selected altAttribute does not exist! Mounting adaptor
For encoders with synchro flange

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Set of eccentric fixings for mounting clamp (10117667)

Article no.: 10117668

  • With 3x eccentric fixings, screws and nuts
Connectors and cables
The selected altAttribute does not exist! Cable connector M12, 4-pin, on both sides, D-coded, 5 m cable (Z 185.E05)

Article no.: 11034355

  • Cable connector M12, 4-pin, for EtherNet encoder
  • With shielded cable
  • Cable for flexible cable carriers
  • Protection IP 67
The selected altAttribute does not exist! Cable connector M12, 4-pin, straight, D-coded, without cable (Z 185.S01)

Article no.: 11174046

  • For cable diameter 4...8 mm
  • Ready-made connector
The selected altAttribute does not exist! Cable connector M12, 4-pin, angled, D-coded, without cable (Z 185.S02)

Article no.: 11174047

  • For cable diameter 4...8 mm
  • Ready-made connector
The selected altAttribute does not exist! Female connector M12, 5-pin, A-coded, 5 m cable (Z 185.P05)

Article no.: 11034356

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths
The selected altAttribute does not exist! Female connector M12, 5-pin, A-coded, 10 m cable (Z 185.P10)

Article no.: 11212237

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths
Measuring wheels
The selected altAttribute does not exist! MR241.06D
Small measuring wheel

Article no.: 11033278

  • Circumference 20 cm
  • Surface profile: Smooth
  • Surface material: Hytrel TPE-E
  • Bore ø6 mm
The selected altAttribute does not exist! MR261.06A
Small measuring wheel

Article no.: 11033288

  • Circumference 20 cm
  • Surface profile: Knopped rubber
  • Surface material: Nitrile NBR
  • Bore ø6 mm

To the top