Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
BCID process connection
  • C03
  • C04
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-7232
EPDM

Article no.: 11109175

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • EPDM
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX3-7234
EPDM

Article no.: 11165220

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • EPDM
  • 40 bar
  • EHEDG
  • FDA compliant

The selected altAttribute does not exist! ZPX3-7332
FKM

Article no.: 11165287

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • FKM
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-310

Article no.: 10341806

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • BHC 3A DN 38
  • AISI 304 (1.4301)
  • 40 bar

The selected altAttribute does not exist! ZPX4-320

Article no.: 11112854

  • ISO 2037, Ø 38.0 x 1.2
  • ISO 2037, Ø 38.0 x 1.6
  • AISI 316L (1.4404)
  • 40 bar


To the top