Product portfolio
The selected altAttribute does not exist!

Outdoor and washdown applications

AlphaProx

  • Rugged stainless steel (V4A) or all-metal housing
  • High shock and vibration resistance
  • IP 69K long-term seal – proTect+
  • High signal quality in an extended temperature range
To the product
The selected altAttribute does not exist!

High pressure resistant sensors

AlphaProx

  • Pressure resistant up to 300 bar
  • Sensor surface made of zirconium oxide (ZrO2/ceramics)
  • Measuring range up to 4 mm
  • Teach functionalities
To the product
The selected altAttribute does not exist!

Inductive sensors for off-highway machinery

AlphaProx

  • Designed for reliability
  • Full industry compliance (EN ISO 14982, EN 13309, ISO 13766)
  • HeavyDuty PUR cable for reliable crimping of heavy vehicle connectors
  • High temperature range  -40 ... 85 °C
  • Protection class IP 68 / IP 69K
Open in product selector

Your benefits
  • Increased service life in harsh conditions
    • Robust stainless steel housing
    • Extended temperature range
    • Long-term sealing through proTect+ and IP 69K
  • Flexibility in planning
    • Simple and individual teaching of the measuring range
    • Various teach functions
  • Increased machine availability
    • Resistant to a wide range of chemicals - Ecolab tested and FDA compliant materials

Technology

Downloads
Brochures / Catalogs


To the top