Product portfolio
The selected altAttribute does not exist!

10 GigE cameras with JPEG image compression

LX series (VLXT.I.JP cameras)

  • 0.6 MP – 65 MP
  • Up to 1622 fps
  • Sony Pregius, Gpixel GMAX
Open in product selector
The selected altAttribute does not exist!

Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments

CX series, LX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector

High-speed image processing
 

Thanks to the integrated JPEG image compression and 10 GigE interface, the VLXT.I.JP cameras save you bandwidth, CPU load, and storage capacity. In this way, high-speed applications benefit from a simple system configuration and low integration costs. The interface, which is compatible with GigE Vision, allows the easy, cost-effective use of high-resolution images at high speed and without time restrictions, for example 500 fps at Full HD or more than 1500 fps with SVGA resolution. This makes the industrial cameras the optimum choice for capturing long image sequences in which original images can be compressed, transferred, and stored.

The compression rate, which can be individually configured in the range from 1:10 to 1:20, allows the precise adjustment of the image to the respective application requirements. The image compression in the FPGA of the camera relieves the PC-based image processing system of computing-intensive image compression algorithms. This allows several cameras to be controlled simultaneously from one PC via a switch.

Equipped with the latest Sony Pregius CMOS sensors, the industrial cameras provide a very good image quality with a great dynamic range and low noise for stable and reliable image evaluation. Powerful functions such as sensor Multi ROI, shading correction, and IEEE 1588 allow an increase in the frame rate and relief of the data transmission, the correction of lens and lighting artifacts, as well as precise time synchronization in multi-camera systems. Illumination can be directly controlled without external controllers thanks to four opto-decoupled power outputs with pulse width modulation and an output performance of up to 120 W (max. 48 V / 2.5 A). The liquid lens support especially benefits applications in which the distance between the object and the camera frequently changes.


Your benefits
  • Saving bandwidth, CPU load, and storage capacity
    • Configurable JPEG compression rate for data reduction in the range from 1:10 to 1:20
  • Flexible cross-sector solutions for applications
    • Resolution up to 65 MP
    • Frame rates of up to 1622 fps
    • Models with high-performance functions such as auto features, IEEE 1588 Precision Time Protocol (PTP), sensor Multi ROI, shading correction, HDR, Burst Mode, 5x5 color calculation
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Exposure time from 1 µs
  • Precise image analysis with lasting stability
    • Robust industrial design
    • Operating temperature range -30 °C to 70 °C
    • Thermally optimized accessories to achieve IP 65 / IP 67 protection class
  • Easy, flexible, and cost-effective integration
    • Interface in line with GigE Vision
    • Operation with single GigE or 10 GigE 
    • 10GBase-T for copper cables
    • Compact 60 × 60 mm housing with all-round M3 mounts 
  • Precise time synchronization in multi-camera systems
    • Precision Time Protocol acc. to the IEEE 1588 standard
  • Dynamic adjustment to varying working distances and changing lighting conditions 
    • Models with liquid lens support for electronically focused liquid lenses
  • Easy implementation of fast or light-intensive applications
    • Short exposure time from 1 µs

Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top