Product portfolio
The selected altAttribute does not exist!

10 GigE cameras with copper cable (10GBase-T)

LX series (VLXT.I cameras)

  • 0.6 MP – 65 MP
  • Up to 1578 fps
  • Sony Pregius, Sony Pregius S, Gpixel GMAX
  • Compatible with 1, 2.5, and 5 GigE (NBASE-T)
Open in product selector
The selected altAttribute does not exist!

10 GigE cameras with optical cable (10GBase-DA/SR/LR)

LX series (VLXT.FO cameras)

  • 3.1 MP – 12.3 MP 
  • Up to 217 fps
  • Sony Pregius
  • SFP+ port 
Open in product selector
The selected altAttribute does not exist!

10 GigE cameras with JPEG image compression

LX series (VLXT.I.JP cameras)

  • 0.6 MP – 65 MP
  • Up to 1622 fps
  • Sony Pregius, Gpixel GMAX
  • Integrated JPEG image compression
Open in product selector
The selected altAttribute does not exist!

10 GigE cameras with lens control

LX series (VLXT.I, VLXT.FO and VLXT.I.EF cameras)

  • 0.6 MP – 65 MP
  • Up to 1578 fps
  • Sony Pregius, Sony Pregius S, Gpixel GMAX
  • Liquid lens or Canon EF lens support
Open in product selector
The selected altAttribute does not exist!

Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments

CX series, LX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector

High-performance 10 GigE cameras
 

The LXT cameras with 10 GigE interface and the latest Sony Pregius, Sony Pregius S, and Gpixel GMAX CMOS sensors enhance your applications with fast image transmission and reduced evaluation times. At the same time, the industrial cameras offer all advantages of the GigE Vision standard: widespread use throughout the industry, cable lengths up to 100 meters for copper and up to 10 kilometers for optical, as well as easy, cost-effective integration without any special frame grabbers.

You receive ideal support for the implementation of individual application thanks to powerful functions such as HDR, shading correction, Multi ROI, 5×5 color calculation, liquid lens support, and IEEE 1588 Precision Time Protocol (PTP). The additional choice between models for copper cables and optical cables as well as JPEG image compression and Canon EF mount gives you maximum flexibility for the configuration of your image processing system.


Your benefits
  • Flexible cross-sector solutions for applications
    • Large range of CMOS sensors up to 65 MP 
    • Frame rates of up to 1622 fps
    • High-performance functions such as auto features, IEEE 1588 Precision Time Protocol (PTP), sensor Multi ROI, shading correction, HDR, Burst Mode, 5x5 color calculation
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • SFP+ slot for using optical cables
    • Exposure time from 1 µs
    • Models with integrated JPEG image compression
    • Models with Canon EF mount
  • Reliably capture the minutest details
    • Resolution up to 65 MP
    • Very high sensitivity
    • HDR (High Dynamic Range)
  • Easy, flexible, and cost-effective integration
    • Interface in line with GigE Vision
    • Operation with single GigE or 10 GigE 
    • 10Gbase-T for copper cables or SFP+ slot for optical cables
    • Compact 60 × 60 mm housing with M3 mounts all-round    
  • Precise image analysis with lasting stability
    • Robust industrial design
    • Models with an extended operating temperature range  from -30 °C  up to 70 °C
    • Thermally optimized accessories to achieve IP 65 / IP 67 protection class 
  • Increased reliability coupled with reduced system and integration costs 
    • Replace several high-resolution cameras with a single 65 MP camera
  • Short transmission and response times
    • High bandwidth of 1.1 GB/s: 10 times faster than GigE, 35 percent faster than Camera Link Full
  • Precise time synchronization in multi-camera systems
    • Precision Time Protocol acc. to the IEEE 1588 standard
  • Dynamic adjustment to varying working distances and changing lighting conditions 
    • Liquid lens support for electronically focused liquid lenses
    • Models with Canon EF mount for the dynamic adjustment of focus and aperture

Technology

Downloads
Technical and Application Reports / White Paper


To the top