Product portfolio
The selected altAttribute does not exist!

10 GigE cameras for optical cables

LX series (VLXT.FO cameras)

  • 3.1 MP – 12.3 MP 
  • Up to 217 fps
  • Sony Pregius
Open in product selector
The selected altAttribute does not exist!

Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments

CX series, LX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector

Robust image transfer up to 10 kilometers
 

The VLXT.FO cameras combine a 10 GigE interface with an SFP+ slot for optical cables. They support optical cables up to a length of 10 kilometers, thus allowing flexible, cost-effective, and easy system configuration. This way, they can be used to capture images at a large distance to the PC-based image processing system and transfer them with a bandwidth of 1.1 GB/s – completely without media converters.

As fiber glass cables are immune to electromagnetic interference, the industrial cameras can also be used directly next to motors or other equipment. The robust optical cables are very flexible when laid with large bending radii, which facilitates integration especially across long distances. Due to their lower power loss, the cameras dissipate less heat and therefore require less cooling.

For stable and reliable image evaluation, you can choose among the latest Sony Pregius CMOS sensors with excellent image quality, a great dynamic range, and low noise. Equipped with powerful functions such as sensor Multi ROI, shading correction, and IEEE 1588, the CMOS cameras allow an increase in the frame rate and relief of the data transmission, the correction of lens and lighting artifacts, as well as precise time synchronization in multi-camera systems. Four opto-decoupled power outputs with pulse width modulation and an output performance of up to 120 W (max. 48 V / 2.5 A) allow the direct cost-efficient control of illumination without an external controller. For applications with varying work distances, the liquid lens support enables the direct control of liquid autofocus lenses.


Your benefits
  • Bridging large distances
    • Support of optical cables for distances up to 10 km
  • Flexible cross-sector solutions for applications
    • Cutting-edge Sony Pregius CMOS sensors
    • Frame rates of up to 217 fps
    • High-performance functions such as auto features, IEEE 1588 Precision Time Protocol (PTP), sensor Multi ROI, shading correction, HDR, Burst Mode, 5x5 color calculation
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • SFP+ slot for using optical cables
    • Exposure time from 1 µs
  • Precise image analysis with lasting stability
    • Immune to electromagnetic interference
    • Robust industrial design
    • Operating temperature range 0 °C to 65 °C
    • Thermally optimized accessories to achieve IP 65 / IP 67 protection class
  • Easy, flexible, and cost-effective integration
    • Interface in line with GigE Vision
    • SFP+ slot for optical cables
    • Compact 60 × 60 mm housing with all-round M3 mounts 
  • Short transmission and response times
    • High bandwidth of 1.1 GB/s: 10 times faster than GigE, 35 percent faster than Camera Link Full
  • Precise time synchronization in multi-camera systems
    • Precision Time Protocol acc. to the IEEE 1588 standard
  • Dynamic adjustment to varying working distances and changing lighting conditions 
    • Liquid lens support for electronically focused liquid lenses

Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top