Product portfolio
The selected altAttribute does not exist!

10 GigE cameras for autofocus liquid lenses

LX series (VLXT.I and VLXT.FO cameras)

  • 0.6 MP – 65 MP
  • Up to 1578 fps
  • Sony Pregius, Sony Pregius S, Gpixel GMAX
  • 10GBase-T for copper cables or SFP+ slot for optical cables
Open in product selector
The selected altAttribute does not exist!

10 GigE cameras for Canon EF lenses

LX series (VLXT.I.EF cameras)

  • 65 MP
  • Up to 18 fps
  • Gpixel GMAX
  • 10GBase-T for copper cables
Open in product selector
The selected altAttribute does not exist!

Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments

CX series, LX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector

Flexibly adjustable image capture
 

The  VLXT cameras with direct control of autofocus lenses for liquid lenses or integrated EF mount for Canon EF lenses provide your applications with added flexibility in case of alternating working distances or changing illumination situations. This makes the industrial cameras the ideal choice for efficient image processing systems in the area of low-volume manufacturing with small lot sizes.

The liquid lens support especially benefits applications in which the distance between the object and the camera frequently changes. The autofocus lenses are directly supplied with electricity and controlled via the camera connection. This way, they are dynamically focused within fractions of seconds even across large alterations in the working distance – without any need for mechanically restructuring the optical system. This simplifies the system configuration and expedites various applications within a production volume.

With the VLXT.EF cameras you directly configure Canon EF lenses via the software thanks to an integrated EF mount and dynamically adjust the focus and the aperture to your applications. External accessories and associated cabling become completely unnecessary. This makes integration easier, cost-effective, and fail-safe. The high-quality and often cost-effective Canon EF lenses deliver high-contrast images with great depth of field. The cameras also support modern lenses with ultrasound motors. These combine reduced power consumption with precise, low-noise, and very quick focus with high reliability for the cost-efficient and robust implementation of applications.


Your benefits
  • Dynamic adjustment to varying working distances and changing lighting conditions 
    • Liquid lens support for electronically focused liquid lenses
    • Models with Canon EF mount for the dynamic adjustment of focus and aperture
  • Flexible cross-sector solutions for applications
    • Large range of CMOS sensors up to 65 MP 
    • Frame rates of up to 1622 fps
    • High-performance functions such as auto features, IEEE 1588 Precision Time Protocol (PTP), sensor Multi ROI, shading correction, HDR, Burst Mode, 5x5 color calculation
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Models with SFP+ slot for optical cables
    • Models with integrated JPEG image compression
  • Reliably capture the minutest details
    • Resolution up to 65 MP
    • Very high sensitivity
    • HDR (High Dynamic Range)
  • Easy, flexible, and cost-effective integration
    • Interface in line with GigE Vision
    • Operation with single GigE or 10 GigE 
    • 10Gbase-T for copper cables or SFP+ slot for optical cables
    • Compact 60 × 60 mm housing with all-round M3 mounts 
  • Precise image analysis with lasting stability
    • Robust industrial design
    • Models with an extended operating temperature range from -30 °C up to 70 °C
    • For selected models, thermally optimized accessories to achieve IP 65 / IP 67 protection class
  • Increased reliability coupled with reduced system and integration costs
    • Replace several high-resolution cameras with a single 65 MP camera
  • Short transmission and response times
    • High bandwidth of 1.1 GB/s: 10 times faster than GigE, 35 percent faster than Camera Link Full

Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top